IESNA:LM-63-2002
[TEST]P957063
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55078
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7626.5 8616.9 9603.4 10438.1 11075.6 11462.6 11747.1 12043.1 12323.9 12646.4
13041 13466 13993.4 14570.1 15291 16319.3 17738.3 19658.3 22192.9 25437
29637.3 34672.3 39339.3 42048.4 41532.4 37556 30187.4 21900.7 14054.1 9990.4
6894.2 4321.7 2405.6 523.6 0 0 0
7626.5 8468.9 9364.3 10092.8 10635.4 10992.1 11238.7 11508.1 11792.7 12084.8
12452.9 12893 13405.3 13974.4 14657.4 15552.8 16755.6 18345.4 20379.2 23205.9
26890.2 30426.5 32160.5 31564.8 29474.1 25968.2 20443.7 13834 7471 4412.8
2432.1 1089 421.2 53.1 0 0 0
7626.5 8381.6 9076 9584.4 9967.6 10199.1 10362.2 10574.7 10760.6 10939
11189.4 11523.3 11917.9 12297.3 12703.3 13200.4 13784.7 14486.6 15347.9 16209.2
16471.1 15606 13416.6 10847.9 7987 5543.5 3915.7 2826.8 1984.4 1426.7
963.8 576.7 322.5 144.2 26.6 0 0
7626.5 8165.3 8681.4 9060.8 9280.9 9394.7 9474.4 9508.5 9485.7 9398.5
9269.5 9201.2 9125.3 8943.2 8544.8 7975.6 7383.7 6818.4 6332.7 6002.6
5835.6 5683.9 5475.2 5122.3 4852.9 4644.2 3999.2 3240.3 2140 1498.7
1070 743.7 493.3 212.5 30.4 0 0
7626.5 7949.1 8320.9 8601.7 8753.4 8791.4 8704.1 8468.9 8089.4 7596.2
7065 6636.2 6355.5 6184.7 6048.1 5847 5558.6 5281.7 5065.4 4951.6
4951.6 4981.9 4989.5 4959.1 4735.3 4242 3718.4 3369.3 2838.1 2280.4
1654.3 1085.2 591.9 231.5 15.2 0 0
7626.5 7774.5 7952.9 8157.7 8305.7 8290.5 8089.4 7698.6 7224.3 6780.4
6412.4 6150.6 5998.8 5885 5752.2 5547.3 5258.9 4909.8 4568.3 4298.9
4154.8 4173.7 4291.4 4371 4340.7 4207.9 3919.5 3452.8 2933 2443.5
1984.4 1559.5 1134.5 660.2 284.6 0 0
7626.5 7539.3 7596.2 7740.4 7899.7 7975.6 7858 7600 7311.6 7053.6
6791.8 6495.8 6188.5 5888.8 5596.6 5289.3 4951.6 4594.9 4257.2 3980.2
3733.6 3524.9 3346.6 3232.7 3198.6 3187.2 3126.5 2989.9 2754.7 2424.6
1870.6 1282.5 709.5 375.6 136.6 0 0
7626.5 7383.7 7243.3 7273.7 7505.1 7801.1 8032.5 8051.5 7888.3 7630.3
7330.6 6973.9 6560.3 6124 5710.4 5315.8 4940.2 4575.9 4249.6 3995.4
3809.5 3688.1 3589.4 3468 3282.1 2989.9 2686.4 2466.3 2269 2048.9
1760.6 1362.2 876.5 508.4 166.9 0 0
7626.5 7197.8 6871.5 6822.1 7049.8 7622.7 8237.4 8525.8 8438.5 8112.2
7721.4 7323 6901.8 6435.1 5968.4 5513.1 5084.4 4689.8 4344.5 4078.9
3877.8 3737.4 3680.5 3642.5 3559.1 3376.9 3156.9 2906.4 2652.2 2356.3
1995.8 1555.7 1145.9 720.9 235.2 0 0
7626.5 7019.5 6530 6287.2 6404.8 6981.5 7827.6 8506.8 8670 8385.4
7911.1 7455.8 7034.6 6594.5 6158.1 5721.8 5289.3 4868.1 4500 4219.3
3984 3828.4 3714.6 3665.3 3593.2 3460.4 3270.7 3058.2 2826.8 2568.7
2212.1 1756.8 1290.1 709.5 220.1 7.6 0
7626.5 6860.1 6321.3 6002.6 6048.1 6564.1 7345.8 8028.7 8412 8305.7
7907.3 7455.8 7034.6 6617.3 6207.5 5797.7 5372.7 4955.4 4591.1 4283.8
4022 3843.6 3710.8 3631.1 3547.7 3395.9 3172 2929.2 2686.4 2401.8
2048.9 1586 1153.5 614.7 166.9 0 0
7626.5 6829.7 6188.5 5744.6 5661.1 6002.6 6613.5 7311.6 7774.5 7820
7573.4 7190.2 6810.8 6457.9 6108.8 5733.2 5338.6 4940.2 4572.1 4257.2
3987.8 3794.3 3627.3 3475.6 3293.5 3024.1 2648.4 2212.1 1802.3 1464.6
1130.7 755.1 459.1 231.5 19 0 0
7626.5 6643.8 5854.6 5232.3 4925 4940.2 5133.7 5395.5 5604.2 5714.2
5714.2 5577.6 5403.1 5217.2 5012.3 4796 4583.5 4352.1 4075.1 3790.5
3517.3 3206.2 2883.7 2602.9 2318.3 1935.1 1555.7 1278.7 1058.6 842.3
618.5 383.2 178.3 49.3 0 0 0
7626.5 6507.2 5600.4 4845.3 4378.6 4177.5 4113 4105.4 4082.7 4048.5
3976.4 3839.8 3676.7 3483.2 3255.5 3069.6 2887.5 2747.1 2656 2618.1
2568.7 2462.5 2291.8 2075.5 1817.5 1548.1 1297.7 1077.6 868.9 679.2
485.7 273.2 117.6 19 0 0 0
7626.5 6438.9 5429.6 4606.3 4063.7 3794.3 3653.9 3532.5 3395.9 3244.1
3107.5 2997.5 2872.3 2769.8 2648.4 2527 2398 2231 2045.1 1889.6
1730.2 1586 1460.8 1362.2 1252.1 1115.5 963.8 812 648.8 497.1
337.7 212.5 102.4 3.8 0 0 0
7626.5 6382 5327.2 4481.1 3911.9 3608.4 3422.5 3244.1 3073.4 2902.6
2739.5 2599.1 2466.3 2333.5 2212.1 2094.5 1969.2 1840.2 1718.8 1589.8
1468.4 1362.2 1267.3 1164.8 1043.4 937.2 815.8 679.2 523.6 387
280.8 166.9 56.9 0 0 0 0
7626.5 6435.1 5361.3 4500 3885.4 3528.7 3289.7 3107.5 2952 2800.2
2648.4 2504.2 2356.3 2223.5 2102 1980.6 1855.4 1718.8 1582.2 1441.8
1320.4 1218 1130.7 1054.8 978.9 895.5 781.6 656.4 546.4 451.5
349.1 239 87.3 0 0 0 0
7626.5 6465.5 5399.3 4526.6 3870.2 3437.6 3183.4 3020.3 2876.1 2724.3
2580.1 2435.9 2306.9 2185.5 2071.7 1950.3 1828.9 1692.3 1555.7 1419.1
1297.7 1210.4 1138.3 1077.6 1005.5 906.8 774 664 580.5 493.3
387 258 102.4 30.4 0 0 0
7626.5 6465.5 5441 4560.7 3858.8 3365.5 3096.1 2940.6 2796.4 2652.2
2492.9 2356.3 2238.6 2109.6 1984.4 1859.2 1730.2 1601.2 1472.2 1350.8
1252.1 1187.6 1126.9 1062.4 963.8 827.2 660.2 580.5 497.1 406
296 155.6 64.5 15.2 0 0 0
7626.5 6594.5 5604.2 4720.1 3953.7 3380.7 3077.2 2914 2769.8 2648.4
2508 2375.2 2246.2 2121 1992 1866.8 1737.8 1612.6 1495 1388.7
1301.4 1233.1 1164.8 1081.4 960 766.4 576.7 497.1 417.4 330.1
235.2 136.6 72.1 30.4 7.6 0 0
7626.5 6670.4 5714.2 4830.1 4037.1 3433.8 3096.1 2917.8 2777.4 2648.4
2515.6 2386.6 2261.4 2136.2 2014.8 1893.4 1768.1 1646.7 1532.9 1430.5
1343.2 1271.1 1195.2 1100.3 967.5 766.4 569.1 489.5 406 322.5
223.9 132.8 75.9 37.9 19 0 0
7626.5 6700.7 5786.3 4925 4113 3528.7 3111.3 2936.8 2781.2 2671.2
2546 2420.8 2299.3 2177.9 2060.3 1946.5 1825.1 1703.6 1589.8 1476
1384.9 1309 1229.4 1142.1 978.9 777.8 603.3 527.4 440.1 352.9
250.4 151.8 91.1 56.9 34.1 15.2 0
7626.5 6913.2 6116.4 5293 4477.3 3760.2 3255.5 2974.7 2823 2701.5
2591.5 2477.7 2363.8 2250 2132.4 2014.8 1897.1 1775.7 1665.7 1559.5
1464.6 1377.3 1290.1 1191.4 1070 914.4 720.9 614.7 523.6 432.6
330.1 208.7 129 83.5 60.7 30.4 0
7626.5 7072.6 6416.2 5683.9 4902.2 4158.6 3536.3 3069.6 2838.1 2701.5
2591.5 2481.5 2371.4 2257.6 2143.8 2022.4 1893.4 1775.7 1661.9 1555.7
1468.4 1377.3 1282.5 1176.2 1058.6 929.6 781.6 656.4 565.4 474.3
379.4 273.2 140.4 83.5 53.1 26.6 0
7626.5 7224.3 6765.2 6184.7 5535.9 4822.6 4124.4 3452.8 2944.4 2728.1
2599.1 2481.5 2371.4 2257.6 2136.2 2018.6 1893.4 1768.1 1646.7 1517.7
1396.3 1282.5 1176.2 1077.6 994.1 895.5 774 645 523.6 428.8
345.3 258 144.2 64.5 34.1 11.4 0
7626.5 7467.2 7247.1 6909.4 6363 5737 5110.9 4473.5 3646.3 2982.3
2667.4 2519.4 2398 2280.4 2166.5 2048.9 1927.5 1806.1 1680.9 1548.1
1422.9 1297.7 1183.8 1077.6 975.1 868.9 755.1 645 523.6 398.4
307.3 216.3 136.6 72.1 34.1 15.2 0
7626.5 7717.6 7763.1 7717.6 7455.8 7046 6560.3 6021.6 5331 4439.3
3517.3 2834.3 2508 2360.1 2250 2143.8 2029.9 1931.3 1836.4 1722.6
1608.8 1468.4 1328 1199 1096.6 997.9 1096.6 1149.7 868.9 694.4
459.1 337.7 193.5 94.9 45.5 22.8 0
7626.5 7964.2 8294.3 8563.7 8670 8586.5 8317.1 7964.2 7634.1 7239.5
6636.2 5816.7 4856.7 3877.8 3084.8 2663.6 2542.2 2451.1 2291.8 2147.6
2037.5 1938.9 1798.5 1696.1 1787.1 1855.4 1563.3 1187.6 720.9 538.8
402.2 292.2 197.3 113.8 56.9 19 0
7626.5 8214.7 8833.1 9409.9 9838.6 10085.2 10100.4 9960 9827.2 9785.5
9758.9 9645.1 9421.2 9140.5 8783.8 8370.2 7850.4 7353.4 7178.8 7831.4
9246.7 10593.7 10794.8 9356.7 6602.1 3911.9 2310.7 1453.2 1005.5 736.1
557.8 402.2 273.2 155.6 60.7 15.2 0
7626.5 8457.5 9326.4 10187.7 10908.6 11371.5 11591.6 11667.5 11743.4 11876.2
12081 12346.6 12665.4 12957.5 13249.7 13469.8 13818.8 14444.9 15613.5 17525.9
20007.3 22697.5 25323.2 27341.7 27577 25683.6 22048.7 17226.1 12027.9 7516.5
4367.2 2599.1 1479.8 557.8 170.7 7.6 0
7626.5 8544.8 9550.3 10548.2 11375.3 11921.7 12194.9 12312.5 12422.5 12574.3
12783 13033.4 13359.7 13689.8 14046.5 14532.2 15230.3 16247.2 17749.7 19832.8
22598.8 26249 31227.1 37404.2 41388.2 40424.5 37468.7 33401.2 29011.2 24845.1
20584.1 15882.9 10870.7 6389.6 2591.5 652.6 0
7626.5 8609.3 9702 10840.3 11743.4 12335.3 12627.4 12714.7 12760.2 12783
12839.9 12915.8 13014.4 13056.2 13189 13484.9 14004.8 14831.9 16171.3 18140.5
20792.8 24492.2 30058.4 38238.9 49117.2 52577.6 49785 46472.6 42807.3 38990.2
33359.5 26066.8 18167.1 11060.4 4367.2 1396.3 0
7626.5 8753.4 10043.5 11360.1 12449.1 13109.3 13299 13181.4 12900.6 12494.6
12046.9 11618.1 11193.2 10798.6 10605.1 10836.5 11845.8 13636.7 15803.3 17833.2
19756.9 21999.3 25065.1 29485.5 37950.6 48088.9 46021.1 41107.4 37882.3 35674
32528.5 27979.2 21859 15215.1 5949.5 978.9 0
7626.5 8829.3 10396.4 11830.6 12976.5 13534.3 13522.9 13041 12278.4 11474
10711.3 10073.9 9580.6 9292.2 9576.8 10992.1 13401.5 16345.8 19453.4 22727.8
26309.7 29720.7 32976.3 36751.6 42333 49458.7 50843.6 47170.7 43050.1 38827.1
33811 27076.1 19100.5 9246.7 3619.8 406 0
7626.5 8947 10472.3 11982.4 13151 13712.6 13473.6 12623.6 11549.8 10688.5
9922.1 9311.2 8874.9 8776.2 9599.6 11781.3 15021.6 19092.9 24112.8 30214
36903.4 43782.4 50657.7 56838.6 63861.8 70319.7 71955.1 68999.3 63364.8 55848.3
45964.1 32354 20997.6 11610.6 5600.4 648.8 0
7626.5 8954.5 10491.2 11982.4 13113.1 13613.9 13371.1 12544 11477.8 10521.6
9755.1 9155.6 8761 8818 9963.8 12536.4 16247.2 21111.5 27292.4 34327
41498.2 48517.7 55578.9 62856.4 71086.2 77069.8 77407.5 72687.4 64461.3 53579.3
42204 31348.5 20485.4 11917.9 4723.9 595.7 0
7626.5 8954.5 10453.3 11891.3 12927.2 13401.5 13344.5 12809.6 11986.2 11083.1
10278.8 9679.3 9265.7 9231.5 10134.6 12396 15712.2 19677.2 24310.1 29447.6
34581.2 39737.7 44693 49671.2 56493.3 63178.9 64966 61638.4 55981.1 48616.4
40394.1 31310.6 23581.6 14042.7 5331 470.5 0
7626.5 8852.1 10248.4 11557.4 12506 12991.7 13147.2 13060 12699.5 12156.9
11553.6 10973.1 10472.3 10202.9 10453.3 11678.9 13906.1 16778.4 19840.4 22678.5
25418 27823.6 30092.6 33264.6 39297.6 45357 44575.4 39430.4 34679.9 30479.6
25235.9 18963.9 12722.3 6188.5 1737.8 212.5 0
7626.5 8848.3 10096.6 11246.3 12077.3 12540.2 12805.8 12976.5 13063.8 13090.3
13044.8 12915.8 12756.4 12581.9 12555.3 12862.7 13803.7 15450.4 17757.3 20383
23391.9 27125.4 32058 38462.8 45193.9 46461.2 39411.4 30456.8 22401.5 16311.7
12802 9352.9 6784.2 3991.6 1111.7 45.5 0
7626.5 8639.6 9690.6 10658.2 11363.9 11788.9 12103.8 12377 12631.2 12953.7
13302.8 13651.9 14095.8 14520.8 15097.5 15958.8 17199.6 18971.5 21654.1 25311.8
29781.5 34968.3 41130.2 48020.6 50490.7 46852 38250.3 28703.9 19385.1 13982
10115.6 6750.1 4063.7 937.2 22.8 0 0
7626.5 8616.9 9603.4 10438.1 11075.6 11462.6 11747.1 12043.1 12323.9 12646.4
13041 13466 13993.4 14570.1 15291 16319.3 17738.3 19658.3 22192.9 25437
29637.3 34672.3 39339.3 42048.4 41532.4 37556 30187.4 21900.7 14054.1 9990.4
6894.2 4321.7 2405.6 523.6 0 0 0
